Basic settings
Parameter group | Description |
---|---|
Control signal source | |
Source | Selection of the control signal source (e.g. fieldbus or EtherCAT®/SBusPLUS) |
Index: 8366.4 | |
Drive train | |
Show drive train 2 | Setting whether only drive train 1 or drive trains 1 and 2 are to be processed. Drive train 2 is only available with single-axis modules and can be used, for example, to implement emergency mode without encoder feedback. The user units and the speed window for the "Setpoint/actual speed comparison active" signal must be set identical with those of drive train 1. |
Index: 8347.6 Offset 0, bit 7 | |
Functions used | |
Variable jerk time (1 PD) |
|
Index: 8347.6 Offset 0, bit 13 | |
Parameter channel via process data (5 PD)
Information: The writing of data is volatile and is therefore not power-failure proof. |
|
Index: 8347.6 Offset 0, bit 15 | |
Use control word for torque limit |
|
Index: 8347.6 Offset 0, bit 17 | |
Use torque limits from profile value connection |
|
Index: 8563.2 bit 0 (drive train 1), 8564.2 bit 0 (drive train 2) | |
Module identification | |
Module identification | Module names and version ID |