Hardware

The "Gateway Solution" application can be operated on the following controllers:

Controller

Max. number
of axes

Max. number of axes
with MOVISAFE® CS..A
safety option

Required license for MOVIKIT® Web Visualization

UHX25A

8

8

SMK1504-20

UHX45A

16

8

SMK1504-40

FHX25A

8

8

SMK1504-20

FHX45A

16

8

SMK1504-40

UHX65A

24 – 48Depending on the number of devices with safety option

24

SMK1504-60

UHX85A

24 – 481)

24

No MOVIKIT® Web Visualization available