Configuring scope

  • MOVITOOLS® MotionStudio is opened and a project is created.
  1. Configure the communication ports in your project and scan the network.
    • The devices detected in the network are added to your project.
  2. Open the context menu of the inverter and, in the "Diagnostics" submenu, click "Scope (Offline)".
    • The "Scope" window opens.
  3. In the menu bar of the window, select "Recorder settings..." from the "Edit" menu.
    • The "Scope settings" window appears.

No.

Designation

Use

[1]

Start recording

Apply configuration and start scope recording

[2]

Maximum runtime

Time resulting from the size of the scope memory on a device and the set sampling cycle

[3]

Pre-trigger

Pre- and post-trigger time

[4]

Trigger mode

Select between manual, analog and digital

[5]

Trigger terminal

Select a digital input or output of the device

[6]

Sampling cycle in ms

Time interval in which the measured values are written into the scope memory.

[7]

Measured value channel assignment

Set parameters to be recorded

  1. Configure the scope recording using the available setting fields.
  2. Test the configuration by manually starting a recording using the buttons in the "Recording" area ([Start] scope recording, if required [Trigger] manually and [Load] scope template on the device).
  3. In the scope settings window, click the [Close] button.