Touchprobe 1
INFORMATION

The configuration is only available when using MOVIKIT® Positioning.
INFORMATION

The configuration menu is only visible when the function is activated in the [Basic settings] configuration menu under "Functions used".
Parameter name | Value |
|---|---|
Status | |
Wait for trigger | Activated, if waiting for a trigger event. |
Index: 8352.2 | |
Trigger activated | Activated when a trigger event has occurred. |
Index: 8352.2 | |
Detected value | Position at the time of the trigger event. |
Index: 8352.3 | |
Trigger | |
Source | Source for activating the trigger for the recording of a signal |
Index: 8352.10 | |
Event | Selection of the type of edge used for triggering:
|
Index: 8352.11 | |
Sensor dead time rising edge | Delay of the sensor used for the rising edge at the trigger input. This time will be included in the calculation of the Touchprobe result value. |
Index: 8352.12 | |
Sensor delay falling edge | Delay of the sensor used for the falling edge at the trigger input. This time will be included in the calculation of the Touchprobe result value. |
Index: 8352.13 | |
Counter | Counter of trigger events. This value is incremented by the value 1 with each trigger event. |
Index: 8352.14 | |
Data source | |
Data source | Selects the data source for recording NOTE: If modulo limit values have been configured, the parameter must be set to "Actual position in user units – modulo". |
Index: 8352.30 | |
PO data format | Selection of the format of the process data:
The data format is defined when the PO data words are accessed. PO data words have a width of 16 bits and can be combined to a 32-bit value using the PO data format. This parameter has no effect for data sources with a word width of 32 bits. |
Index: 8352.31 | |
Process data – delay | Delay of the process data. In the case of Touchprobe, the value of the data source is recorded. The runtime of the process data can be compensated for with this setting. |
Index: 8352.34 | |
Process data – cycle time | Cycle time of the process data. In the case of Touchprobe, the value of the data source is recorded. The runtime of the process data can be compensated for with this setting. |
Index: 8352.35 | |