Default assignment of digital inputs
When using the software module, the digital inputs are assigned the following functions by default:
MOVIKIT® ALGM
Digital input | Function |
|---|---|
DI 00 | Output stage enable |
DI 01 | No function |
DI 02 | No function |
DI 03 | No function |
DI 04 | Touchprobe input |
DI 05 | Fault reset |
DI 06 (with DFC) | No function |
DI 07 (with DFC) | No function |
DI 08 | Maintenance switch position |
DIO 01 | Configured as input, no function |
DIO 02 | Configured as input, no function |