Process sequence and signal states
INFORMATION

Observe the note on the "behavior at standstill" parameter in the [Monitoring functions] > [Control functions] configuration menu of the inverter.
No. | Sequence | PD | Signal states |
|---|---|---|---|
[1] General enable | PO 1:0 = "1" Enable/emergency stop | PO 1:0 |
|
PO 1:1 = "1" Enable/application stop | PO 1:1 |
| |
PO 1:13 = "0" Output stage inhibit (signal with highest priority) | PO 1:13 |
| |
[1] | Activation of "speed control" application mode | PO 6 | 200 (decimal) |
Dynamics parameters are accepted (also during ongoing movement) | PO 2 PO 3 PO 4 | Setpoint speed Acceleration Deceleration | |
[2] | Start/stop of the axis | PO 1:7 |
|
[3] | Activate When activated, the acknowledgment "Wait for trigger" (TP PI 1:0) is set. | TP |
|
[4] to [5] and from [9] to [10] | When the first trigger occurs, the current actual position is transferred as the zero position. The checkback "Trigger Active" (TP PI 1:1) is set and automatically reset, and the trigger counter is increased by 1 (TP PI 2). When the second trigger occurs, the current actual position is transferred as the end position. The checkback "Trigger active" (TP PI 1:1) is set and the trigger counter is increased by 1 (TP PI 2). The measured difference between the zero position and end position is output as an absolute value through TP PI 3, PI 4. Trigger |
| The acquisition of the trigger signal is set in the configuration. |
[6] to [8] | To perform a new measurement after a trigger event has occurred, "Activate" must first be set to "0" and then back to "1", and then "Start" must have a rising edge. |
|
|