Single conductor, flexible, with conductor end sleeve, with or without plastic collar
Inverter MOVITRAC® basic | Terminal designation | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
---|---|---|---|---|---|---|---|
Plastic collar | |||||||
With | Without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
All inverters | X20 | Spring terminal | 8.5 to 9.5 | 0.25 | 1 | 0.25 | 1 |
X22 | 8.5 to 9.5 | 0.25 | 1 | 0.25 | 1 | ||
X23 | 8.5 to 9.5 | 0.25 | 1 | 0.25 | 1 | ||
|
|
|
| ||||
X1 | Screw terminal | 8 | 0.25 | 2.5 | 0.25 | 2.5 | |
X2 | 8 | 0.25 | 2.5 | 0.25 | 2.5 |