Standard assignment of digital inputs
When using the software module, the digital inputs are assigned the following functions by default:
MOVIKIT® Velocity Drive
Digital input | Function |
---|---|
DI 00 | No function |
DI 01 | No function |
DI 02 | No function |
DI 03 | No function |
DI 04 | No function |
DI 05 | No function |
DI 06 (with DFC) | No function |
DI 07 (with DFC) | No function |
DI 08 | Maintenance switch |
DIO 01 | Configured as input, no function |
DIO 02 | Configured as input, no function |
MOVIKIT® Positioning Drive
Digital input | Function |
---|---|
DI 00 | Output stage enable, if present |
DI 01 | FCB 12 Reference travel – reference cam |
DI 02 | HW limit switch positive DT1 |
DI 03 | HW limit switch negative DT1 |
DI 04 | Touchprobe input |
DI 05 | Fault reset |