Parameter channel via process data

ErrorCode

Designation

Description

High word

Low word

01

00

Illegal Type

Data type in data block header unknown or not supported

02

 

Illegal Service

Service not supported

01

Service code in service header unknown or not supported

02

Filter in sequence header not supported

03

00

Illegal Service
Destination

Service destination not available for combination of service and ID

04

00

Illegal ID

Unknown combination of ID/sub-ID/offset

05

00

Sequence Error

Error executing sequence

06

 

Illegal Device State

Value in data block not within permitted value set

01

Hardware missing

02

Parameter lock active

03

Configuration state required

04

Initialization in progress

05

Dataflex in progress

06

Auto setup active

07

PLC state

08

Hash value calculation running

09

Data download in progress

0A

Startup state required

0B

Energy-saving mode active

0C

Parameter cannot be set when function is active

0D

Invalid device state

07

 

Illegal Value

No permission to execute requested service

01

Value too great

02

Value too small

03

Invalid value

04

Maximum value length exceeded

08

 

No Permission

Resource not available on server

01

Read Only

02

Access denied

03

Access not possible using this interface

04

Incompatible parameter set

05

Incompatible option cards

06

Inconsistent parameter set

09

01

Ressource Error

Maximum buffer length exceeded

02

Specified granularity not supported

03

Maximum number of error info items exceeded

FF

FF

Internal Error

Internal software error