When "Digital outputs" is selected: "Free configuration"
Digital output | Function |
|---|---|
DOR | Ready/no fault |
DO00 | "In position" signal active |
DO01 | Active drive referenced |
DO02 | Freely configurable |
DO03 | Freely configurable |
DO10 | Freely configurable/ |
DO11 | Freely configurable |
DO12 | Freely configurable |
DO13 | Freely configurable |