Checking the interface assignment

Proceed as follows:

  1. In MOVISUITE®, open the configuration of the application inverter. Next open the "MOVIKIT® diagnostics" menu under "Diagnostics".
    • When starting MOVIKIT® diagnostics, monitor mode is active.
  2. To toggle between PC control and monitor mode, click the [Activate] or [Deactivate] button.
    • In monitor mode, the data input bits/data output bits or digital inputs/digital outputs can be monitored.
    • In control mode (PC control), values can be specified via the MOVIKIT® diagnostics user interface. The data are sent to the application inverter automatically and continuously and take effect immediately.