Positioning mode: Relative
Positioning of a drive relative to the current position. The positioning direction is defined via the signals "start/stop – positive" or "start/stop – negative".
Example: Cycle mode at a conveyor belt.
- "Linear" axis type: Setpoint position with processing of signs
- "Modulo" axis type: Setpoint position = modulo min. ≤ target position < modulo max.
For activation, use the following Module configuration:
Operating mode | Positioning mode |
Positioning mode | 3: Relative |
Additional mode | 0: None |
Use fixed pitch? | No |