Data output bits (from AS-Interface controller to device)
INFORMATION

To avoid incorrect positioning due to inconsistent data, use the acyclic parameter bits PO 1 and PO 2 only at standstill.
Data output bit (control word) | Function |
|---|---|
DO0 | Output stage enable/reset |
DO1 | Start/stop – positive |
DO2 | Start/stop – negative |
DO3 | Operating mode 2^0 |
DO4 | Operating mode 2^1 |
DO5 | Table position 2^0 |
DO6 | Table position 2^1 |
DO7 | Positioning mode: Relative without additional mode:
|
PO1 (acyclic parameter bit) |
|
PO2 (acyclic parameter bit) | Start teaching |