Engineering accesses of the inverter
The following table shows the access options from an engineering PC to the inverter.
Connection | Connection: Via the USB interface of the PC | ||
Cable | Cable | Interface adapter USM21A | |
Part number | – | 18123864 | 28231449 |
X32 D‑sub plug connector , 9‑pin, male | USB 2.0 connection cableIncluded in the delivery of the interface adapter. | RJ10/D‑sub connection cable, Length: 1.5 m |
|
Connection | Connection: Via the USB interface of the PC | |||
Cable | Cable | Keypad | ||
|
| CBG21A | CBG11A | |
Part number | 25643517 | – | 28238133 | 28233646 |
X32 D‑sub plug connector , 9‑pin, male | Connection cable USB‑A/USB‑2.0 Mini B Length: 3 m | Directly plugged |
|
|