TFS50A field plate with TCS50A compensation box

E-learnings

  • MOVITRANS® spot field plates – Key technical data
    In this e-learning module, you will get to know the field plates and gain an overview of the technical data.
  • MOVITRANS® spot compensation box – Key technical data
    In this e-learning module, you will get to know the TCS50A compensation box and gain an overview of the technical data.

Technical documentation

Key technical data

TFS

MOVITRANS® spot stationary field plate

..

Series:

10

Floor installation round access chamber Ø 373 × 77 mm

11 – 49

Floor installation

50 – 99

On-floor installation

A

Generation A

...

Nominal power:

040

4 kW

110

11 kW

-

 

.

Load class:

0

Not traversable

1 – 7

Load class

S

Special design

-

 

30

Nominal input current 30 A

-

 

.

Compensation:

I

Internal

E

External

-

 

.

System frequency:

A

25 kHz

B

50 kHz

C

140 kHz

-

 

0

Standard design

The electrical coil of the field plate is installed between the upper cover plate and the lower support plate. The connection cables of the coil are led out laterally via the holding fixture for the strain relief. The following figure shows the field plate from above:

[1]

Cover plate

[3]

Connection cable with strain relief

[2]

Support plate

[4]

Protective earth

General

Dimensions

Ø 360 mm x 16 mm

Mass

4.5 kg

Ambient temperature ϑA

+5 °C to +40 °C, direct sunlight not permitted

Relative humidity

5 – 85% RH, protected, not exposed to weather

Maximum installation altitude

2000 m above sea level

Storage temperature ϑS

+5 °C to +70 °C

Degree of protection

(when installed)

IP54 according to DIN EN 60529

Pollution class

2 in accordance with IEC 60664‑1

Overvoltage category

III in accordance with IEC 60664-1

Operational environment

Stationary use

Impact resistance

DIN EN 61800-5-1

Reaction to fire

UL94 -5 VA

Operating mode

S1 (continuous duty)

Skid resistance

R 10 according to DIN 51130

Coating

Available as option

Drive-over capability

Not traversable

Nominal input data

Input voltage range

AC 0 V – 400 V

Input current

30 A

Input frequency

50 kHz

Nominal output data

Continuous power

7.5 kW

The dimension drawing shows the mechanical dimensions in mm:

TFS50A field plate

TCS50A compensation box

The markings depend on the destination country selected when the order is placed. Therefore, combinations of the following markings are possible.

CE marking to state compliance with European directives (see EU declaration of conformity or EU declaration of incorporation).

The UKCA mark indicates compliance with British directives (see UK declaration of conformity or UK declaration of incorporation).