Error 26 External fault

Error: 26.01 (1A01hex | 6657dec)

Description: External fault via digital input/control bit

 

Response: External fault

Cause

Measure

An error was triggered via a digital input or a bit of a control word.

– Eliminate the external fault.

or

– Change the response to an external fault under [Functions] > [Setpoints] > [Basic settings].

Error: 26.03 (1A03hex | 6659dec)

Description: Power section emergency shutdown

 

Response: Output stage inhibit

Cause

Measure

Power section detected critical error and requested external emergency shutdown.

Contact SEW-EURODRIVE Service.

Error: 26.04 (1A04hex | 6660dec)

Description: Error while monitoring temperature of external braking resistor

 

Response: Error response to external braking resistor error

Cause

Measure

The connected temperature switch of the external braking resistor has tripped.

– Check the mounting position of the braking resistor.

– Clean the braking resistor.

– Check the configuration of the braking resistor.

– Install a larger braking resistor.

– Check the external trip switch settings.

– Optimize the travel cycle so that less regenerative energy is created.

– Check the settings of the storage unit discharge function in the affected MOVIKIT® software module.

– Check plug-in connections.