Fault 11 Temperature monitoring
Error: 11.01 (0B01hex | 2817dec) Description: Heat sink overtemperature | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The capacity utilization is too high. Maximum permitted heat sink temperature exceeded. | – Reduce the load. – Reduce the PWM frequency. – Reduce the ambient temperature. | |
Air circulation disrupted. Maximum permitted heat sink temperature exceeded. | – Check air circulation. – Ensure sufficient cooling. | |
The fan (if available) is defective. Maximum permitted heat sink temperature exceeded. | Contact SEW-EURODRIVE Service. | |
Temperature sensor defective. Maximum permitted heat sink temperature exceeded. | Contact SEW-EURODRIVE Service. | |
The fan (if present) is blocked or dirty. | – Remove foreign objects. – Clean the fan. | |
Error: 11.02 (0B02hex | 2818dec) Description: Heat sink utilization – prewarning | ||
|---|---|---|
| Response: Heat sink utilization – prewarning | |
Cause | Measure | |
High thermal load on heat sink of device. The prewarning threshold has been reached. | – Reduce the load. – Reduce the PWM frequency. – Reduce the ambient temperature. | |
Air circulation disrupted. The prewarning threshold has been reached. | – Check air circulation. – Ensure sufficient cooling. | |
The fan (if available) is defective. The prewarning threshold has been reached. | Contact SEW-EURODRIVE Service. | |
Temperature sensor defective. The prewarning threshold has been reached. | Contact SEW-EURODRIVE Service. | |
Unfavorable air convection. | Check the air convection. | |
The fan (if present) is blocked or dirty. | – Remove foreign objects. – Clean the fan. | |
Error: 11.03 (0B03hex | 2819dec) Description: Device utilization | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The mean output current is too high. The device utilization has reached or exceeded the switch-off threshold. | – Reduce the load. – Check motor/inverter combination. | |
The PWM frequency is too high. The device utilization has reached or exceeded the switch-off threshold. | Reduce the PWM frequency. | |
The ambient temperature is too high. The device utilization has reached or exceeded the switch-off threshold. | Reduce the ambient temperature. | |
Air circulation disrupted. The device utilization has reached or exceeded the switch-off threshold. | – Check air circulation. – Ensure sufficient cooling. | |
The fan (if available) is defective. The device utilization has reached or exceeded the switch-off threshold. | Contact SEW-EURODRIVE Service. | |
The fan (if present) is blocked or dirty. | – Remove foreign objects. – Clean the fan. | |
Error: 11.05 (0B05hex | 2821dec) Description: Electromechanical utilization | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Electromechanical components of device overloaded by excessive continuous current. | Reduce the load. | |
Error: 11.06 (0B06hex | 2822dec) Description: Electromechanical utilization – prewarning | ||
|---|---|---|
| Response: Electromechanical utilization – prewarning | |
Cause | Measure | |
High load on electromechanical components of the device due to high continuous current. The prewarning threshold has been reached. | Reduce the load. | |
Error: 11.07 (0B07hex | 2823dec) Description: Wire break at temperature sensor of heat sink | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Wire break at temperature sensor of heat sink. | Contact SEW-EURODRIVE Service. | |
Error: 11.08 (0B08hex | 2824dec) Description: Short circuit at temperature sensor of heat sink | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Short circuit at temperature sensor of heat sink. | Contact SEW-EURODRIVE Service. | |