Dimension drawings and dimensions

Output filter

Main dimensions in mm

Mounting dimensions in mm

Connection

PE

A

B

C

E

a

b

d

x

HF0055-503

310

105

160

–

290

75

6.5

7

M6

HF0125-503

390

120

215

–

370

90

6.5

7

M6

HF0240-503

450

135

270

–

430

100

6.5

7

M6