Multi-motor drive of asynchronous motors

Multi-motor drive means the electrical parallel connection of several identical asynchronous motors at 1 inverter, that are rigidly and mechanically coupled and drive a load.

Parallel operation of several identical asynchronous motors is possible provided the strict compliance with the following conditions:

  • Only use gearmotors of the same type and with the same winding data.
  • The rotor position of the individual motors must not differ by more than the following mechanical angle:

Zp × Δφmech_max < 20°

Zp = Number of motor pole pairs

Δφmech_max = Maximum torsion angle of the shaft connection in regard of the motor shaft

This must be ensured by the mechanics, even for maximally different torque loads of the motor shafts.

The multi-motor drive of asynchronous motors is possible in the V/f and VFCPLUS operating modes. The maximum number of motors depends on the control mode:

Control mode

Number of motors

V/f

64

VFCPLUS

10