Brake chopper
Unit | MCC91A-....-2E1-4.. | |||
|---|---|---|---|---|
Size | 0L | |||
Type | 0055 | 0070 | 0093 | |
Minimum braking resistance value RBR_min | Ω | 24 | ||
Brake chopper continuous power | kW | 2.2 | 2.8 | 3.7 |
Brake chopper peak power | kW | 150% × apparent output power SN | ||
X2 connection contacts | – | |||
Unit | MCC91A-....-2E1-4.. | |||
|---|---|---|---|---|
Size | 0L | |||
Type | 0055 | 0070 | 0093 | |
Minimum braking resistance value RBR_min | Ω | 24 | ||
Brake chopper continuous power | kW | 2.2 | 2.8 | 3.7 |
Brake chopper peak power | kW | 150% × apparent output power SN | ||
X2 connection contacts | – | |||