Brake chopper
Unit | MCC91A-....-5E3-4.. | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 0S | |||||||
Type | 0010 | 0016 | 0020 | 0025 | 0032 | 0040 | 0055 | |
Minimum braking resistance value RBR_min | Ω | 90 | ||||||
Brake chopper continuous power | kW | 0.7 | 1.1 | 1.4 | 1.7 | 2.2 | 2.8 | 3.8 |
Brake chopper peak power | kW | 150% × brake chopper continuous power | ||||||
X2 connection contacts | – | |||||||