Error 145 MOVIKIT® – Power and Energy Solutions additional functions
Error: 145.01 (9101hex | 37121dec) Description: No FCB request possible with output stage enable | ||
|---|---|---|
|
| |
Cause | Measure | |
The switching status of the storage unit is unknown. This can be due to the following reasons: – The switching status has not yet been determined because the MOVI-C® CONTROLLER has been restarted. – A disconnection or synchronization process has been terminated prematurely. | Select the "DC synchronization" operating mode again and connect or disconnect the memory. | |
Error: 145.02 (9102hex | 37122dec) Description: Voltage limits of charging state control inconsistent | ||
|---|---|---|
|
| |
Cause | Measure | |
The parameters of the voltage limits are not parameterized in ascending order from 4 to 1. | In MOVISUITE® under [Operating modes] > [Control of charging state], correct the parameters and update the configuration data. | |
Error: 145.03 (9103hex | 37123dec) Description: SoC voltage limits inconsistent (warning) | ||
|---|---|---|
|
| |
Cause | Measure | |
The voltage limits of the SoC parameters are incorrect. | Correct the parameters in MOVISUITE® and update the configuration data. | |
Error: 145.16 (9110hex | 37136dec) Description: At least one member reports errors | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one lower-level member reports an error. | – Rectify the error. – Perform a reset. | |
Error: 145.17 (9111hex | 37137dec) Description: MOVIKIT® of the members does not match | ||
|---|---|---|
|
| |
Cause | Measure | |
Not all lower-level members are set to the same MOVIKIT®. | Set all lower-level members to the same MOVIKIT®. | |
Error: 145.18 (9112hex | 37138dec) Description: Device types of the members do not match | ||
|---|---|---|
|
| |
Cause | Measure | |
Not all members are of the same device type. | Remove all devices that do not belong to the device family of the leading device. | |
Error: 145.19 (9113hex | 37139dec) Description: At least one lower-level member in the network is not active | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one device has been deactivated from the network and the full power is not available. | Integrate missing members into the network. | |
Error: 145.20 (9114hex | 37140dec) Description: Faulty parameterization of the devices in parallel operation | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one of the devices used in parallel operation is parameterized as inactive. | Check and adjust the devices used in parallel operation for correct parameterization under [Device functions] > [Basic settings] > [Parallel operation]. | |
At least one of the devices used in parallel operation is present at the master position and is parameterized as a slave. | Check and adjust the devices used in parallel operation for correct parameterization under [Device functions] > [Basic settings] > [Parallel operation]. | |
At least one of the devices used in parallel operation is present at a slave position and is parameterized as master. | Check and adjust the devices used in parallel operation for correct parameterization under [Device functions] > [Basic settings] > [Parallel operation]. | |
Error: 145.21 (9115hex | 37141dec) Description: At least one member reports errors | ||
|---|---|---|
|
| |
Cause | Measure | |
At least one lower-level member reports an error. | – Rectify the error. – Perform a reset. | |
Error: 145.32 (9120hex | 37152dec) Description: MRCD alarm has been triggered | ||
|---|---|---|
|
| |
Cause | Measure | |
The feedback contact to the IO module has a bad contact or wire breakage. | Check signaling line from MRCD to IO module. | |
The IO module is defective. | Check IO module and replace if necessary. | |
The energy module is defective. | Contact SEW‑EURODRIVE Service. | |
Error: 145.33 (9121hex | 37153dec) Description: MRCD pre-alarm has been triggered | ||
|---|---|---|
|
| |
Cause | Measure | |
The feedback contact to the I/O module has poor contact or wire break. | Check signaling line from MRCD to I/O module. | |
The I/O module is defective. | Check I/O module and replace if necessary. | |
The energy module is defective. | Contact SEW‑EURODRIVE Service. | |
Error: 145.34 (9122hex | 37154dec) Description: "IOConnectorMRCD" function module not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The "IOConnectorMRCD" function module for exchanging the DIO signals was not linked. | Link the function block correctly. More information about this can be found in the manual. | |
Error: 145.35 (9123hex | 37155dec) Description: "IOConnectorMRCD" function module reports communication error | ||
|---|---|---|
|
| |
Cause | Measure | |
The interface to the "LogicalDevice" of the IO module was not linked. | – Program the link. Or – Disable the checking via Property. | |
The SBusPLUS communication is faulty and the IO module that supplies the values cannot be reached. | – Check the SBusPLUS communication. – Check the cabling of the SBusPLUS. | |
Error: 145.36 (9124hex | 37156dec) Description: MRCD test interval expired | ||
|---|---|---|
|
| |
Cause | Measure | |
The minimum parameterized time on days since the last test has passed. | – Disconnect energy storage unit from DC link. – Perform synchronization via PLC. A test is performed and the current timestamp is saved. | |
Error: 145.37 (9125hex | 37157dec) Description: MRCD test failed | ||
|---|---|---|
|
| |
Cause | Measure | |
A wiring problem has occurred. | Check wiring between MRCD and IO module. | |
There is a hardware defect in the MRCD. | Contact SEW‑EURODRIVE Service. | |
Error: 145.64 (9140hex | 37184dec) Description: ErrorManager message list is full | ||
|---|---|---|
|
| |
Cause | Measure | |
A very large number of error messages appeared at once. | – Rectify the error. – Perform a reset. | |
Error: 145.65 (9141hex | 37185dec) Description: Error in the process of the current error response | ||
|---|---|---|
|
| |
Cause | Measure | |
An error has been detected in the current error response sequence (e.g. in storage disconnection). A higher error response is selected to enable an escalation. | – Rectify the error. – Perform a reset. | |
Error: 145.66 (9142hex | 37186dec) Description: Test error response 10 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 10 test error has been triggered. | When the test is complete, reset the error. | |
Error: 145.67 (9143hex | 37187dec) Description: Test error response 20 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 20 test error has been triggered. | When the test is complete, reset the error. | |
Error: 145.68 (9144hex | 37188dec) Description: Test error response 30 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 30 test error has been triggered. | When the test is complete, reset the error. | |
Error: 145.69 (9145hex | 37189dec) Description: Test error response 40 | ||
|---|---|---|
|
| |
Cause | Measure | |
A response 40 test error has been triggered. | When the test is complete, reset the error. | |
Error: 145.96 (9160hex | 37216dec) Description: Error in parameter communication with MOVISUITE® | ||
|---|---|---|
|
| |
Cause | Measure | |
The output stage side to which the energy storage unit is connected has not been selected. | In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data". | |
Error: 145.97 (9161hex | 37217dec) Description: Relay and feedback contact of the "Inrush Current Limiter" not connected | ||
|---|---|---|
|
| |
Cause | Measure | |
The error can be caused as follows: – Relay and feedback contact not configured. – No external terminal function block configured. | – Configure relay and feedback contact in MOVISUITE® under [Device Functions] > [Inputs/Outputs]. Or – Configure external terminal function block. | |
Error: 145.98 (9162hex | 37218dec) Description: Precharging error | ||
|---|---|---|
|
| |
Cause | Measure | |
The error can be caused as follows: – Voltage via the dropping resistor does not drop. – Voltage via the dropping resistor drops too slowly. | Check bypass relay. | |
Error: 145.99 (9163hex | 37219dec) Description: Bypass relay error | ||
|---|---|---|
|
| |
Cause | Measure | |
Jumper relay is open , but must be closed. | Check bypass relay. | |
Error: 145.112 (9170hex | 37232dec) Description: Unsupported device type | ||
|---|---|---|
|
| |
Cause | Measure | |
A function is used for an unsupported device. Functions from the "SEW PES ModeStorageMeasurement" library can be used with power supply units of type MDP92A or MDE90A. | Use the function only for supported devices (MDP92A or MDE90A). | |
Error: 145.113 (9171hex | 37233dec) Description: Discharge time of DC link during storage measurement too long | ||
|---|---|---|
|
| |
Cause | Measure | |
There is no braking resistor. | Connect and parameterize the braking resistor. | |