Error 118 MOVIKIT® – MultiMotion profile generation
Error: 118.00 (7600hex | 30208dec) Description: Software limit switch not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
The negative software limit switch is smaller than the permitted value range. | In the IEC program under [Interface] > [Axis name] > [SoftwareLimitSwitch], set a value for the "lrLimitNegative" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
The positive software limit switch is greater than the permitted value range. | In the IEC program under [Interface] > [Axis name] > [SoftwareLimitSwitch], set a value for the "lrLimitPositive" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.01 (7601hex | 30209dec) Description: Modulo limits not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Modulo minimum greater than modulo maximum. | – Set the modulo maximum greater than the modulo minimum. – Set both modulo limits to 0. | |
Modulo maximum greater than permitted value range. | In MOVISUITE® in the parameter setting of the software module under [Monitoring functions] > [Limit values], set a value for the "Modulo maximum" parameter that meets the following condition: Parameter value x 10^(number of decimal places) < +2147483647 | |
Modulo minimum smaller than permitted value range. | In MOVISUITE® in the parameter setting of the software module under [Monitoring functions] > [Limit values], set a value for the "Modulo minimum" parameter that meets the following condition: Parameter value x 10^(number of decimal places) > -2147483648 | |
Error: 118.02 (7602hex | 30210dec) Description: Initialization position not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Initialization position not within permitted value range. | An initialization position ("lrPosition" variable) can be specified in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] at the following locations: – under [Velocity] > [Config] > [stPresetValues] – under [Positioning] > [Config] > [stPresetValues] – under [PositioningRelative] > [Config] > [stPresetValues] – under [Jog] > [Config] > [stPresetValues] In the IEC program, set a value for the "lrPosition" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.03 (7603hex | 30211dec) Description: Reference offset not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Reference offset not within permitted value range. | In the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Homing] > [Config], set a value for the "lrReferenceOffset" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.04 (7604hex | 30212dec) Description: Reference offset not within modulo limits | ||
|---|---|---|
|
| |
Cause | Measure | |
Reference offset greater than modulo maximum. | Set the reference offset smaller than the modulo maximum. | |
Reference offset smaller than modulo minimum. | Set the reference offset greater than the modulo minimum. | |
Error: 118.05 (7605hex | 30213dec) Description: Home position not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Home position not within permitted value range. | In the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Homing] > [Config], set a value for the "lrStartPosition" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.06 (7606hex | 30214dec) Description: Invalid modulo operating mode | ||
|---|---|---|
|
| |
Cause | Measure | |
Modulo mode not possible with activated "Relative positioning" controller function. | For relative positioning, set the modulo operating mode to a value other than "MODULO_SHORT". | |
Modulo mode not possible with configured axis type. | – Set the modulo operating mode for an axis without cycle limitation to "MODULO_OFF". – Set the modulo operating mode for an axis with cycle limitation to a value other than "MODULO_OFF". | |
Error: 118.07 (7607hex | 30215dec) Description: Axis not referenced | ||
|---|---|---|
|
| |
Cause | Measure | |
The activated controller function is only permitted with referenced axis. | – Reference the axis. – In MOVISUITE® in the parameter setting of the software module under [Controller functions] > [Absolute positioning], activate the "Without referenced encoder" parameter. | |
Error: 118.08 (7608hex | 30216dec) Description: Target position not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
The target position is not within the permitted range of values. | In the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Positioning] > [In], set a value for the "lrPosition" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.09 (7609hex | 30217dec) Description: Travel distance not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Travel distance not within permitted value range. | – For absolute positioning in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Positioning] > [In], set a value for the "lrPosition" variable that meets the following condition: -2147483648 < variable value - current position < +2147483647 – For relative positioning in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Positioning] > [In], set a value for the "lrDistance" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.10 (760Ahex | 30218dec) Description: Target position outside software limit switches | ||
|---|---|---|
|
| |
Cause | Measure | |
Target position not within software limit switches. | – For absolute positioning in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Positioning] > [In], set a value for the "lrPosition" variable that meets the following condition: Negative software limit switch <= variable value <= positive software limit switch – For relative positioning in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Positioning] > [In], set a value for the "lrDistance" variable that meets the following conditions: Current position - variable value >= negative software limit switch Current position + variable value <= positive software limit switch – In MOVISUITE® in the parameter setting of the software module under [Controller functions] > [Absolute positioning]/[Relative positioning], deactivate the "Target position monitoring" parameter. | |
When using the MOVIKIT® MultiAxisController, the target position may lie outside the software limit switches for a member due to the skew offset or the sum of the skew offset and the target position. | Check that the target position and skew offset for each member or their sum are within the software limit switches. | |
Error: 118.11 (760Bhex | 30219dec) Description: Stop position not within valid range | ||
|---|---|---|
|
| |
Cause | Measure | |
The stop position is not within the permitted range of values. | In the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Velocity] > [Config] > [stStopAtPosition], set a value for the "lrStopPosition" variable that meets the following condition: -2147483648 < variable value x 10^(number of decimal places) < +2147483647 | |
Error: 118.12 (760Chex | 30220dec) Description: Number of decimal places of master position too large | ||
|---|---|---|
|
| |
Cause | Measure | |
The number of decimal places of the master position is too large. | The number of decimal places ("uiMasterResolution" variable) can be specified in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] at the following locations: – under [Tracking] > [MasterUserProgram] > [Config] – under [Gearing] > [MasterUserProgram] > [Config] – under [Camming] > [MasterUserProgram] > [Config] In the IEC program, reduce the value of the "uiMasterResolution" variable to a maximum of 9 digits. | |
Error: 118.13 (760Dhex | 30221dec) Description: Modulo limits of master position not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
The lower modulo limit of the master position is smaller than the permitted value range. | The modulo minimum ("Modulo minimum" parameter) can be specified in MOVISUITE® in the parameter setting of the respective software module, if the "User program" setting is specified in the "Master source" parameter, at the following locations: – for the "MultiMotion" software module under [Controller functions] > [Direct coupling] – for the "MultiMotion Gearing" software module under [Controller functions] > [Synchronous operation] – for the "MultiMotion Camming" software module under [Controller functions] > [Electronic cam] In MOVISUITE®, set a value for the "Modulo minimum" parameter that fulfills the following condition: -2147483648 < parameter value modulo minimum x 10^(number of decimal places) < +2147483647
The modulo minimum ("lrMasterModuloMin" variable) can be specified in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] at the following locations: – under [Tracking] > [MasterUserProgram] > [Config] – under [Gearing] > [MasterUserProgram] > [Config] – under [Camming] > [MasterUserProgram] > [Config] In the IEC program, set a value for the "lrMasterModuloMin" variable that meets the following condition: -2147483648 < variable value modulo minimum x 10^(number of decimal places) < +2147483647 | |
The upper modulo limit of the master position is greater than the permitted value range. | The modulo maximum ("Modulo maximum" parameter) can be specified in MOVISUITE® in the parameter setting of the respective software module, if the "User program" setting is specified in the "Master source" parameter, at the following locations: – for the "MultiMotion" software module under [Controller functions] > [Direct coupling] – for the "MultiMotion Gearing" software module under [Controller functions] > [Synchronous operation] – for the "MultiMotion Camming" software module under [Controller functions] > [Electronic cam] In MOVISUITE®, set a value for the "Modulo maximum" parameter that fulfills the following condition: -2147483648 < parameter value modulo maximum x 10^(number of decimal places) < +2147483647
The modulo maximum ("lrMasterModuloMax" variable) can be specified in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] at the following locations: – under [Tracking] > [MasterUserProgram] > [Config] – under [Gearing] > [MasterUserProgram] > [Config] – under [Camming] > [MasterUserProgram] > [Config] In the IEC program, set a value for the "lrMasterModuloMax" variable that meets the following condition: -2147483648 < variable value modulo maximum x 10^(number of decimal places) < +2147483647 | |
The lower modulo limit of the slave position is smaller than the permitted value range. | In MOVISUITE®, change the value of the "Modulo minimum" parameter in the parameter setting of the software module under [Controller functions] > [Direct coupling]. If the value is multiplied by the factor 10exp number of decimal places | |
Error: 118.14 (760Ehex | 30222dec) Description: Modulo limits of slave position not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Upper modulo limit of slave position greater than permitted value range. | In MOVISUITE® in the parameter setting of the slave axis under [Monitoring functions] > [Limit values], set a value for the "Modulo maximum" parameter that meets the following condition: Parameter value x 10^(number of decimal places) < +1000000000 | |
The lower modulo limit of the slave position is smaller than the permitted value range. | In MOVISUITE® in the parameter setting of the slave axis under [Monitoring functions] > [Limit values], set a value for the "Modulo minimum" parameter that meets the following condition: Parameter value x 10^(number of decimal places) > -1000000000 | |
Error: 118.15 (760Fhex | 30223dec) Description: Numerator/denominator not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Value of numerator of gear ratio between master and slave not within permitted value range. | In the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Tracking] > [In], set a value for the "diTrackingNumerator" variable that meets the following condition: Variable value x 10^(number of decimal places) > -2147483648 | |
Value of denominator of gear ratio between master and slave not within permitted value range. | In the IEC program under [Interface] > [Axis name] > [ProfileGeneration] > [Tracking] > [In], set a value for the "diTrackingDenominator" variable that meets the following condition: Variable value x 10^(number of decimal places) < +107741824 | |
Error: 118.16 (7610hex | 30224dec) Description: Master position not within valid value range | ||
|---|---|---|
|
| |
Cause | Measure | |
Master position not within permitted value range. | The master position ("lrMasterPosition" variable) can be specified in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] at the following locations: – under [Tracking] > [MasterUserProgram] > [In] – under [Gearing] > [MasterUserProgram] > [In] – under [Camming] > [MasterUserProgram] > [In] In the IEC program, set a value for the "lrMasterPosition" variable that meets the following condition: – If modulo limits are set in the [Config] area in the "IrMasterModuloMin" and "IrMasterModuloMax" variables: Modulo minimum < variable value master position =< modulo maximum – If no modulo limits are set (the "IrMasterModuloMin" and "IrMasterModuloMax" variables have the value 0): -2147483648 < variable value master position x 10^(number of decimal places) < +2147483647 | |
Error: 118.17 (7611hex | 30225dec) Description: Invalid time factor of master signal | ||
|---|---|---|
|
| |
Cause | Measure | |
The time factors for speed and acceleration of the master signal do not have the permitted time base. | The time factors ("eVelocity" and "eAcceleration" variables) can be specified in the IEC program under [Interface] > [Axis name] > [ProfileGeneration] at the following locations: – under [Tracking] > [MasterUserProgram] > [Config] > [stTimeBaseFactor] – under [Gearing] > [MasterUserProgram] > [Config] > [stTimeBaseFactor] – under [Camming] > [MasterUserProgram] > [Config] > [stTimeBaseFactor] Set the following time bases in the variables in the IEC program: – in the "eVelocity" variable for the speed, the "MINUTE" or "SECOND" time base – in the "eAcceleration" variable for the acceleration, the "MINUTE_MINUTE", "MINUTE_SECOND" or "SECOND_SECOND" time base | |
Error: 118.18 (7612hex | 30226dec) Description: Invalid time factor of the slave | ||
|---|---|---|
|
| |
Cause | Measure | |
The time factors for speed and acceleration of the slave do not have the permitted time base. | In MOVISUITE® in the configuration of the drive train in the "User unit" parameter group, set the time factors for speed and acceleration in the respective "Unit" parameter. | |
Error: 118.19 (7613hex | 30227dec) Description: Positive software limit switch hit | ||
|---|---|---|
|
| |
Cause | Measure | |
Position of software limit switch in positive direction was hit. | – Acknowledge the error. – Move clear of the software limit switch in the opposite direction. | |
The positive software limit switch was hit due to the interpolated setpoint position and the additional skew offset for at least one member. | – Acknowledge the error. – Reduce the skew offset. – Move clear of the software limit switch in the opposite direction. | |
Error: 118.20 (7614hex | 30228dec) Description: Negative software limit switch hit | ||
|---|---|---|
|
| |
Cause | Measure | |
Position of software limit switch in negative direction was hit. | – Acknowledge the error. – Move clear of the software limit switch in the opposite direction. | |
The negative software limit switch was hit due to the interpolated setpoint position and the additional skew offset for at least one member. | – Acknowledge the error. – Reduce the skew offset. – Move clear of the software limit switch in the opposite direction. | |
Error: 118.21 (7615hex | 30229dec) Description: Deceleration application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current deceleration is greater than the set application limit. | – Reduce deceleration by suitable control. – Set the deceleration setpoint within the application limits. | |
Error: 118.22 (7616hex | 30230dec) Description: Acceleration application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current acceleration is greater than the set application limit. | – Reduce acceleration by suitable control. – Set the acceleration setpoint within the application limits. | |
Error: 118.23 (7617hex | 30231dec) Description: Positive speed application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current acceleration in positive direction is greater than the set application limit. | – Reduce speed by suitable control. – Set the speed setpoint within the application limits. | |
Error: 118.24 (7618hex | 30232dec) Description: Negative speed application limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current speed in negative direction is greater than the set application limit. | – Reduce speed by suitable control. – Set the speed setpoint within the application limits. | |
Error: 118.25 (7619hex | 30233dec) Description: Interface not linked | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error. One of the interfaces is not linked. | Contact SEW‑EURODRIVE Service. | |
Error: 118.26 (761Ahex | 30234dec) Description: Profile generator error | ||
|---|---|---|
|
| |
Cause | Measure | |
The internal profile generator detected an error. | Observe the error message of the subcomponent. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 118.27 (761Bhex | 30235dec) Description: Error reading configuration data | ||
|---|---|---|
|
| |
Cause | Measure | |
The required configuration data is missing completely or individual parameters are not available. | – Check the configuration of the individual operating modes. – In MOVISUITE®, download the data in the parameter setting of the controller under [Data management] by clicking "Update configuration data". | |
Error: 118.28 (761Chex | 30236dec) Description: Invalid license | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Purchase the required license. Contact your responsible SEW-EURODRIVE sales partner for this purpose. | |
Error: 118.29 (761Dhex | 30237dec) Description: Continuation of relative positioning not supported | ||
|---|---|---|
|
| |
Cause | Measure | |
The relative positioning of a modulo axis has been interrupted, e.g. due to an error or the withdrawal of the enable. The relative positioning cannot be continued when there is another enable, because cycles that have already been run might not have been taken into account. | Move the modulo axis to a defined position and restart relative positioning. | |
Error: 118.30 (761Ehex | 30238dec) Description: Signal from positive limit switch missing | ||
|---|---|---|
|
| |
Cause | Measure | |
Negative limit switch hit during reference travel in positive direction. | Check whether the limit switches have been assigned correctly and are not swapped. | |
The input of the positive reference travel limit switch does not provide a signal. | Check the connection of the positive limit switch: The input must provide a "high" signal when the limit switch is not hit. | |
Error: 118.31 (761Fhex | 30239dec) Description: Signal from negative limit switch missing | ||
|---|---|---|
|
| |
Cause | Measure | |
The input of the negative limit switch does not provide a signal. The input must provide a "high" signal when the limit switch is not hit. | When the limit switch is not hit, the data signal of the input must have a high level. | |
Positive limit switch hit during reference travel in negative direction. | Check whether the limit switches have been assigned correctly. | |
Error: 118.32 (7620hex | 30240dec) Description: Signal from limit switches missing | ||
|---|---|---|
|
| |
Cause | Measure | |
The input of both the negative and positive limit switch does not provide a signal. The input must provide a "high" signal when the limit switch is not hit. | Check the connection of the negative and positive limit switch. | |
Error: 118.33 (7621hex | 30241dec) Description: Signal from reference cam missing | ||
|---|---|---|
|
| |
Cause | Measure | |
The input of the reference cam does not provide a signal during reference cam search travel. | Check the connection of the sensor for the reference cam: The input must provide a "high" signal when the reference cam is reached. | |
Error: 118.34 (7622hex | 30242dec) Description: Reference travel type not supported | ||
|---|---|---|
|
| |
Cause | Measure | |
The selected reference travel type is not supported. This is why reference travel cannot be performed. | Select a suitable reference travel type (e.g. reference travel to reference cam). | |
Error: 118.35 (7623hex | 30243dec) Description: Error calculating position setpoint | ||
|---|---|---|
|
| |
Cause | Measure | |
The cyclically calculated position delta is greater than half the modulo range. Consequently, the position setpoint is calculated incorrectly. | Reduce the speed or adjust the scaling of the drive (e.g. by changing the modulo limits). | |