Error 31 Thermal motor protection
Error: 31.01 (1F01hex | 7937dec) Description: Temperature sensor motor 1 – wire break | ||
|---|---|---|
|
| |
Cause | Measure | |
Wire break detected at the temperature sensor of the motor. | Check the wiring of the temperature sensor. | |
Error: 31.02 (1F02hex | 7938dec) Description: Temperature sensor motor 1 – short circuit | ||
|---|---|---|
|
| |
Cause | Measure | |
Short circuit at temperature sensor of motor. | Check the wiring of the temperature sensor. | |
Error: 31.03 (1F03hex | 7939dec) Description: Temperature sensor motor 1 – overtemperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The motor temperature determined by the temperature sensor exceeds the maximum permitted motor temperature. | – Let the motor cool down. – Check the motor for overload. – Check whether the correct temperature sensor has been configured. | |
Error: 31.04 (1F04hex | 7940dec) Description: Temperature model motor 1 – overtemperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The motor temperature determined by the temperature model exceeds the maximum permitted motor temperature. | – Let the motor cool down. – Check the motor for overload. – Check whether the correct temperature sensor has been configured. | |
Error: 31.05 (1F05hex | 7941dec) Description: Temperature sensor motor 1 – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Motor temperature determined via temperature sensor exceeded prewarning threshold. | Check the motor for overload. | |
Error: 31.06 (1F06hex | 7942dec) Description: Temperature model motor 1 – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Motor temperature determined via motor model exceeded prewarning threshold. | Check the motor for overload. | |
Error: 31.07 (1F07hex | 7943dec) Description: UL temperature model – overtemperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The temperature of the active motor determined via the UL temperature model exceeds the maximum permitted motor temperature. | Check the motor for overload. | |
Error: 31.08 (1F08hex | 7944dec) Description: Temperature sensor motor 1 – communication timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication with temperature sensor is disrupted (e.g. via MOVILINK®). | Check the wiring of the temperature sensor. | |
Error: 31.09 (1F09hex | 7945dec) Description: Temperature sensor motor 1 – temperature too low | ||
|---|---|---|
|
| |
Cause | Measure | |
Temperature detected by temperature sensor of fell below -50 °C. | – Check whether the correct temperature sensor has been configured. – Heat the motor. | |
Short circuit in the long connection to the temperature sensor of the motor. | Check the wiring of the temperature sensor. | |
Error: 31.11 (1F0Bhex | 7947dec) Description: Temperature sensor motor 2 – wire break | ||
|---|---|---|
|
| |
Cause | Measure | |
Wire break detected at the temperature sensor of the motor. | Check the wiring of the temperature sensor. | |
Error: 31.12 (1F0Chex | 7948dec) Description: Temperature sensor motor 2 – short circuit | ||
|---|---|---|
|
| |
Cause | Measure | |
Short circuit at temperature sensor of motor. | Check the wiring of the temperature sensor. | |
Error: 31.13 (1F0Dhex | 7949dec) Description: Temperature sensor motor 2 – overtemperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The motor temperature determined by the temperature sensor exceeds the maximum permitted motor temperature. | – Let the motor cool down. – Check the motor for overload. – Check whether the correct temperature sensor has been configured. | |
Error: 31.14 (1F0Ehex | 7950dec) Description: Temperature model motor 2 – overtemperature | ||
|---|---|---|
|
| |
Cause | Measure | |
The motor temperature determined by the temperature model exceeds the maximum permitted motor temperature. | – Let the motor cool down. – Check the motor for overload. – Check whether the correct temperature sensor has been configured. | |
Error: 31.15 (1F0Fhex | 7951dec) Description: Temperature sensor motor 2 – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Motor temperature determined via temperature sensor exceeded prewarning threshold. | Check the motor for overload. | |
Error: 31.16 (1F10hex | 7952dec) Description: Temperature model motor 2 – prewarning | ||
|---|---|---|
|
| |
Cause | Measure | |
Motor temperature determined via motor model exceeded prewarning threshold. | Check the motor for overload. | |
Error: 31.18 (1F12hex | 7954dec) Description: Temperature sensor motor 2 – communication timeout | ||
|---|---|---|
|
| |
Cause | Measure | |
Communication with temperature sensor is disrupted (e.g. via MOVILINK®). | Check the wiring of the temperature sensor. | |
Error: 31.19 (1F13hex | 7955dec) Description: Temperature sensor motor 2 – temperature too low | ||
|---|---|---|
|
| |
Cause | Measure | |
Temperature detected by temperature sensor of fell below -50 °C. | – Check whether the correct temperature sensor has been configured. – Heat the motor. | |
Short circuit in the long connection to the temperature sensor of the motor. | Check the wiring of the temperature sensor. | |
Error: 31.50 (1F32hex | 7986dec) Description: Error at temperature sensor 1 | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected at temperature sensor 1 of the motor. | Observe the error code of the main component. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 31.51 (1F33hex | 7987dec) Description: Error at temperature sensor 2 | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected at temperature sensor 2 of the motor. | Observe the error code of the main component. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 31.52 (1F34hex | 7988dec) Description: Error at temperature sensor 3 | ||
|---|---|---|
|
| |
Cause | Measure | |
Error detected at temperature sensor 3 of the motor. | Observe the error code of the main component. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 31.53 (1F35hex | 7989dec) Description: Unknown thermal motor protection model | ||
|---|---|---|
|
| |
Cause | Measure | |
A motor protection model that is not supported by the firmware has been set in the parameterization. | – Perform firmware update and startup again via DMI label. – Update the firmware and download the parameter set again. – Adjust the parameterization (without the unknown motor protection model). | |