Error 15 Encoder 3

Error: 15.01 (0F01hex | 3841dec)

Description: Position comparison check

 

 

Cause

Measure

Fault detected when comparing raw position and track counter of absolute encoder.

– Check the wiring of the track signals.

– Check interference sources (e.g. from the area of EMC).

– Replace the encoder.

– Replace the card.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.10 (0F0Ahex | 3850dec)

Description: Position tolerance range exceeded

 

 

Cause

Measure

Position outside tolerance range.

– Check the startup parameters.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.11 (0F0Bhex | 3851dec)

Description: Encoder data timeout

 

 

Cause

Measure

Encoder process data triggered timeout state.

– Check interference sources (e.g. from the area of EMC).

– Check the startup parameters.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.14 (0F0Ehex | 3854dec)

Description: Communication error

 

 

Cause

Measure

Faulty encoder communication.

– Check the voltage supply.

– Check interference sources (e.g. from the area of EMC).

– Check the wiring.

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.17 (0F11hex | 3857dec)

Description: Permanent high level in data line

 

 

Cause

Measure

Permanent high level of data signal.

– Check the wiring.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.19 (0F13hex | 3859dec)

Description: Permanent low level in data line

 

 

Cause

Measure

Permanent low level of data signal.

– Check the wiring.

– Check the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.21 (0F15hex | 3861dec)

Description: SSI error bit

 

 

Cause

Measure

SSI encoder detected a fault.

– Check the startup parameters.

– Check the settings on the SSI encoder (fault bit).

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 15.23 (0F17hex | 3863dec)

Description: Internal error

 

 

Cause

Measure

Encoder signaled internal fault.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.52 (0F34hex | 3892dec)

Description: Encoder signal error

 

 

Cause

Measure

Unexpected encoder signals detected.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.53 (0F35hex | 3893dec)

Description: Maximum frequency exceeded

 

 

Cause

Measure

Maximum permitted signal frequency exceeded.

– Check the maximum input frequency.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.54 (0F36hex | 3894dec)

Description: Cross comparison error

 

 

Cause

Measure

Cross comparison error in encoder evaluation.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.55 (0F37hex | 3895dec)

Description: Level monitoring

 

 

Cause

Measure

Track signal level outside tolerance band.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.56 (0F38hex | 3896dec)

Description: Maximum speed exceeded while encoder fault muting is active.

 

 

Cause

Measure

Permitted maximum speed exceeded while encoder fault muting is active.

– Check the maximum speed of the application while encoder error muting is active and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 15.57 (0F39hex | 3897dec)

Description: Maximum speed exceeded

 

 

Cause

Measure

Permitted maximum speed exceeded.

– Check the maximum speed of the application and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 15.58 (0F3Ahex | 3898dec)

Description: Detection limit exceeded

 

 

Cause

Measure

Speed exceeded sensing limit.

– Check the maximum speed of the application and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 15.59 (0F3Bhex | 3899dec)

Description: Encoder no longer referenced

 

 

Cause

Measure

Diagnostics error detected during encoder evaluation. Referencing is canceled.

– Remove the cause of the error.

– Reference the encoder again.

Error: 15.60 (0F3Chex | 3900dec)

Description: Travel limit exceeded

 

 

Cause

Measure

Travel limit violated for an application with limited travel distance.

– Check the startup parameters.

– Check the application.

– Perform referencing again.

Error: 15.61 (0F3Dhex | 3901dec)

Description: Wrong number of bits per telegram

 

 

Cause

Measure

The number of bits received per telegram does not match the parameterized number of bits.

– Check the startup parameters.

– Check the wiring.

– Check interference sources.

Error: 15.62 (0F3Ehex | 3902dec)

Description: Wrong cycle frequency

 

 

Cause

Measure

Measured clock does not correspond with parameterized clock.

– Check the startup parameters.

– Check the wiring.

– Check interference sources.

Error: 15.64 (0F40hex | 3904dec)

Description: Inconsistent or corrupt data

 

 

Cause

Measure

Inconsistent or corrupt data detected during encoder evaluation.

– Check interference sources (e.g. from the area of EMC).

– Check the encoder cable or shield.

– Check the startup parameters.

Error: 15.65 (0F41hex | 3905dec)

Description: Illumination color error

 

 

Cause

Measure

The lighting color in the encoder data does not match the lighting color in use.

– Switch the device off and on again.

– If the error occurs repeatedly, replace the encoder and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service.

Error: 15.66 (0F42hex | 3906dec)

Description: No position code visible

 

 

Cause

Measure

Optical encoder cannot decode valid barcode/matrix code in field of view.

– Check the code tape for damage (e.g. gaps, covering, contamination, reflecting materials, or ambient light sources).

– Check the optical system of the encoder for damage or dirt.

– Check diagnostic data indicating faulty assembly.

– Check the encoder for proper mounting, such as distance to the code tape, lateral offset, or twisting.

– To make the system more robust, increase the value of the "Threshold for tolerated faults – PXV encoder” parameter.

– If the error occurs repeatedly, replace the encoder and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service.

Error: 15.67 (0F43hex | 3907dec)

Description: SSI encoder – warning

 

 

Cause

Measure

The SSI encoder signaled a warning.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

NOTE

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 15.68 (0F44hex | 3908dec)

Description: Internal fault – overflow

 

 

Cause

Measure

Overflow detected during internal calculation.

Adjust the startup parameters, such as numerator scaling/denominator scaling.

Error: 15.69 (0F45hex | 3909dec)

Description: Invalid HIPERFACE® communication

 

 

Cause

Measure

Failure to establish connection with encoder.

– Acknowledge the encoder fault in the basic device.

– Check the voltage supply.

– Check interference sources (e.g. from the area of EMC).

– Check the wiring.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.70 (0F46hex | 3910dec)

Description: Error detecting low level

 

 

Cause

Measure

Fault detected while sensing low level.

– Check the wiring.

– Check the encoder.

– If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.71 (0F47hex | 3911dec)

Description: Response time of safety card exceeded

 

 

Cause

Measure

The response time for calculating the speed or acceleration cannot be adhered to. This can be due to the following reasons:

– The safety card has received more corrupt telegrams from the encoder than the fault tolerance allows.

– The actual refresh time of the encoder is greater than parameterized.

– Check the wiring.

– Check the encoder.

– Adjust the refresh time to the value in the encoder documentation.

– If the fault occurs repeatedly, replace the safety card and send it together with the fault number to SEW-EURODRIVE. For further support, contact SEW‑EURODRIVE Service.

 

NOTE

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.72 (0F48hex | 3912dec)

Description: Internal fault – overflow during position calculation

 

 

Cause

Measure

Overflow detected during internal calculation of the position.

Adjust startup parameters, for example:

– Numerator scaling/denominator scaling of the encoder

– User units of the position

Error: 15.73 (0F49hex | 3913dec)

Description: Encoder range overflow pending

 

 

Cause

Measure

The encoder is just before overflow. The system is too fast. The position difference is above the 1/4 encoder range. In the case of the 1/2 encoder range, an undetected direction of rotation reversal occurs and consequently a permanent fault in position.

– Reduce the system speed.

– Use an encoder with a larger encoder measuring range (resolution/multi-turn range).

Error: 15.74 (0F4Ahex | 3914dec)

Description: Unexpected sequence of signals

 

 

Cause

Measure

In the EL3Z linear encoder, the secondaries are arranged incorrectly. The sequence of north pole and south pole is not correct.

Check the secondaries.