Error 20 Device monitoring
Error: 20.03 (1403hex | 5123dec) Description: Safety card undervoltage DC 24 V | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
An undervoltage of the DC 24 V supply voltage was detected. | – Check the DC 24 V supply voltage. – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.04 (1404hex | 5124dec) Description: Safety card overvoltage DC 24 V | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
An overvoltage of the DC 24 V supply voltage was detected. | – Check the DC 24 V supply voltage. – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.05 (1405hex | 5125dec) Description: Safety card overvoltage protection DC 24 V | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Error in overvoltage protection circuit. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.06 (1406hex | 5126dec) Description: Safety card short-circuit protection DC 24 V | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Error detected during test of overvoltage protection. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.12 (140Chex | 5132dec) Description: Safety card temperature error | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Measured temperature outside specified value range. | – Switch the device off and on again. – Take measures to comply with the temperature range specified for the safety module. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.13 (140Dhex | 5133dec) Description: Safety card undervoltage DC 3.3 V | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
An undervoltage of the DC 3.3 V supply voltage was detected. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.14 (140Ehex | 5134dec) Description: Safety card overvoltage DC 3.3 V | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
An overvoltage of the DC 3.3 V supply voltage was detected. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.15 (140Fhex | 5135dec) Description: Safety card DC 12 V encoder supply voltage | ||
|---|---|---|
| Response: FS – encoder fault | |
Cause | Measure | |
Upper or lower limit value of DC 12 V encoder supply voltage exceeded. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.16 (1410hex | 5136dec) Description: Safety card DC 12 V encoder voltage supply | ||
|---|---|---|
| Response: FS – encoder fault | |
Cause | Measure | |
Upper or lower limit value of DC 24 V encoder supply voltage exceeded. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.17 (1411hex | 5137dec) Description: Undervoltage encoder reference voltage | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Undervoltage of encoder reference voltage detected. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.18 (1412hex | 5138dec) Description: Overvoltage encoder reference voltage | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Overvoltage of encoder reference voltage detected. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.19 (1413hex | 5139dec) Description: Safety card undervoltage of reference voltage | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Undervoltage of reference voltage detected. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |
Error: 20.20 (1414hex | 5140dec) Description: Safety card overvoltage of reference voltage | ||
|---|---|---|
| Response: FS – system error | |
Cause | Measure | |
Overvoltage of reference voltage detected. | – Switch the device off and on again. – If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service. | |