Input
Unit | MCX91A-....-2E3-4.. | |||||
|---|---|---|---|---|---|---|
Size | 0S | |||||
Type | 0017 | 0025 | 0034 | 0042 | 0055 | |
Nominal line voltage Vline (in accordance with EN 50160) | – | 3 × AC 200 – 240 V | ||||
Nominal current AC Iline | A | 1.5 | 2.3 | 3.1 | 3.8 | 5 |
Line frequency fline | Hz | 50 to 60 ± 5% | ||||
Controlled rectifier | – | No | ||||
X1 connection contacts | – | |||||