Brake chopper

Unit

MCX91A-....-503-4..

Size

4

5

6

Type

0320

0460

0620

0750

0910

1130

1490

1770

Minimum braking resistance value RBR_min

Ω

13

9

5.4

4.2

2.7

Brake chopper continuous power

kW

22.6

32.7

44.4

53.8

65.4

78.5

104

124

Brake chopper peak power

kW

150% × brake chopper continuous power × 0.9

X2 connection contacts

Connector

M8 bolt

M10 bolt