Input
Unit | MCX91A-....-503-4.. | ||||||||
|---|---|---|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | ||||||
Type | 0320 | 0460 | 0620 | 0750 | 0910 | 1130 | 1490 | 1770 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 380 to 500 | |||||||
Nominal current AC Iline | A | 28.8 | 41.4 | 55.8 | 67.5 | 81.9 | 102 | 134 | 159 |
Line frequency fline | Hz | 50 to 60 ± 5% | |||||||
Controlled rectifier | – | Yes | |||||||
X1 connection contacts | – | M8 bolt | M10 bolt | ||||||