MOVISAFE® CSO characteristic safety values
Characteristic values | ||
|---|---|---|
EN 62061/EN 61800‑5‑2 | EN ISO 13849-1 | |
Tested safety class/standard basis | SIL 2 | PL d |
Probability of dangerous failure per hour (PFHD value) | 30 × 10-9 1/h | |
Service life | 20 years, after which the component must be replaced with a new one. | |
Proof test interval | > 20 years | – |
Safe state | Safe Torque Off (STO) | |
Safety subfunction | STO, SS1With suitable external control | |