Input
Unit | MCX91A-....-2E1-4.. | ||||
|---|---|---|---|---|---|
Size | 0S | ||||
Type | 0017 | 0025 | 0034 | 0042 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 1 × AC 200 to 240 | |||
Nominal current AC Iline | A | 5.5 | 7.1 | 8.9 | 11.1 |
Line frequency fline | Hz | 50 to 60 ± 5% | |||
Controlled rectifier | – | Yes (precharge circuit) | |||
X1 connection contacts | – | ||||