Brake chopper
Unit | MCX91A-....-2E1-4.. | ||||
|---|---|---|---|---|---|
Size | 0L | ||||
Type | 0055 | 0070 | 0093 | 0110Using a line choke is mandatory with MCX91A-0110-2E1-4-.. | |
Minimum braking resistance value RBR_min | Ω | 24 | |||
Brake chopper continuous power | kW | 2.2 | 2.8 | 3.7 | 4.4 |
Brake chopper peak power | kW | 150% × apparent output power SN | |||
X2 connection contacts | – | ||||