Dimension drawings and dimensions

Line choke | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
ND0070-503 | 78 | 57 | 105 | 56 | 65 | 40 | 4.8 | M4 |
ND0160-503 | 96 | 70 | 120 | 65 | 71 | 54 | 4.8 | M4 |
ND0300-503 | 121 | 86 | 145 | 86 | 105 | 70 | 4.8 | M5 |
ND0420-503 | 121 | 86 | 150 | 90 | 105 | 70 | 4.8 | M5 |

Line choke | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
ND0910-503 | 156 | 96 | 220 | 120 | 135 | 80 | 5.8 | M8 |
ND1800-503 | 187 | 121 | 260 | 153 | 166 | 93 | 6.2 | M10 |

Line choke | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | E | F | G | K | L | a | b | d | PE | |
ND3000-503 | 300 | 176 | 295 | 290 | 7 | 260 | 85 | 100 | 255 | 144 | 11 | M10 |
ND6600-503 | 300 | 193 | 295 | 310 | 7 | 276 | 85 | 100 | 255 | 160 | 11 | M10 |

Line choke | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
ND0250-201 | 84 | 64 | 98 | 87 | 64 | 51.5 | 4.8 | 6.3 × 0.8 |
