Fault 52 Ex protection function category 2
Error: 52.01 (3401hex | 13313dec) Description: Startup error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
One or several parameters of the explosion protection function have been changed. | Before activating the function, take the explosion protection function into operation. | |
Error: 52.02 (3402hex | 13314dec) Description: Invalid function activated | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The explosion protection function and the "standstill current" function may not be active at the same time. | Disable the "standstill current" function. | |
Error: 52.03 (3403hex | 13315dec) Description: Nominal inverter current too large | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Ratio of nominal inverter current and nominal motor current too large. | Check the assignment of motor and inverter. | |
Error: 52.04 (3404hex | 13316dec) Description: Parameterization of current limit characteristic faulty | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error setting parameters for current limit characteristic. | – Perform startup again. – If the error occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 52.05 (3405hex | 13317dec) Description: Time duration exceeded for f < 5 Hz | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The rotating field frequency must not be below 5 Hz for longer than 60 s. This time period has been exceeded. | – Check the project planning. – Make sure that work is not performed below 5 Hz for a longer period of time. – Check behavior in idle state. For instance, activate the "FCB 01 output stage inhibit" drive function for position hold control on the device. | |