Error 10 Data Flexibility
Error: 10.01 (0A01hex | 2561dec) Description: Initialization error | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Error detected in the init task. The return code is not equal to 0. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.02 (0A02hex | 2562dec) Description: Illegal operation code | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Unknown program command (illegal opcode) detected in Data Flexibility program. | Check the program. Contact SEW-EURODRIVE Service. | |
The version of the MOVIKIT® software module in use does not run with the current firmware version of the device. | – Adjust the firmware version of the device according to the version overview in the installation notes. or – Adjust the version of the MOVIKIT® software module according to the version overview in the installation notes. In the context menu of the device, execute the [Adjust version and device] menu command. | |
Error: 10.03 (0A03hex | 2563dec) Description: Access to memory defective | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Memory area violated while accessing array. For example, an address that does not exist or is not permitted was addressed. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.04 (0A04hex | 2564dec) Description: Stack overflow | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Overflow of Data Flexibility stack detected. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.05 (0A05hex | 2565dec) Description: Division by 0 | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Division by 0 was performed in the program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.06 (0A06hex | 2566dec) Description: Runtime error | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The watchdog has detected an error. The program runtime exceeds the permitted time. | Check the program. Contact SEW-EURODRIVE Service. | |
Execution time of PDI task or PDO task exceeds permitted time. | – Use slicing mode. – Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.07 (0A07hex | 2567dec) Description: Calculation result too large | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Calculation result of multiplication/division command exceeds 32 bits. | Check the program. Contact SEW-EURODRIVE Service. | |
Failed to write calculation result of multiplication/division command into result variable. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.08 (0A08hex | 2568dec) Description: Illegal connection | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The parameter index to be linked with the connect command in the init task does not exist or is not permitted for access via process data (see parameter list). | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.09 (0A09hex | 2569dec) Description: CRC error | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The checksum (CRC) is incorrect. This can be due to the following reasons: – The program memory is corrupt. – Unauthorized write access was executed on the program memory. | Adjust the program and load it again. | |
Error: 10.10 (0A0Ahex | 2570dec) Description: Setpoint cycle time not supported | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The set setpoint cycle time is not supported. | Set the setpoint cycle time to the default value of 1 ms. | |
Error: 10.11 (0A0Bhex | 2571dec) Description: No application program loaded | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
No Data Flexibility application program loaded. | – Load program. or – Deactivate Data Flexibility. | |
Error: 10.12 (0A0Chex | 2572dec) Description: Runtime warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The program requires more runtime than has been configured. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.20 (0A14hex | 2580dec) Description: Application error – warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.21 (0A15hex | 2581dec) Description: Application error – application stop + output stage inhibit | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.22 (0A16hex | 2582dec) Description: Application error – emergency stop + output stage inhibit | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.23 (0A17hex | 2583dec) Description: Application error – output stage inhibit | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.24 (0A18hex | 2584dec) Description: Application error – warning with self-reset | ||
|---|---|---|
| Response: Warning with self-reset | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.25 (0A19hex | 2585dec) Description: Application error – application stop + output stage inhibit with self-reset | ||
|---|---|---|
| Response: Application stop + output stage inhibit with self-reset | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.26 (0A1Ahex | 2586dec) Description: Application error – emergency stop + output stage inhibit with self-reset | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit with self reset | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.27 (0A1Bhex | 2587dec) Description: Application error – output stage inhibit with self-reset | ||
|---|---|---|
| Response: Output stage inhibit with self reset | |
Cause | Measure | |
Error detected in the application program. | Check the program. Contact SEW-EURODRIVE Service. | |
Error: 10.99 (0A63hex | 2659dec) Description: Unknown error | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Unknown Data Flexibility error. | Contact SEW-EURODRIVE Service. | |