Safety options CSO/CSB/CSL/CSS
The MOVISAFE® CSO/CSB/CSL/CSS safety options provide further safety subfunctions according to EN IEC 61800-5-2 in addition to the STO function.
MOVISAFE® .../CSO/... | MOVISAFE® .../CSB/... | MOVISAFE® .../CSL/... | MOVISAFE® .../CSS/... | |
|---|---|---|---|---|
Safe inputs | – | 4 | 4 | 4 |
Safe outputs | – | – | 1 | 1 |
Safe stop functions | STO | STO SS1-t | STO SS1-t SS1-r | STO SS1-t SS1-r |
Safe motion functions | – | – | SLS SSM SDI | SLS SSM SDI SOSNot possible in conjunction with EI7C FS. SS2-tNot possible in conjunction with EI7C FS. SS2-rNot possible in conjunction with EI7C FS. SSR SLANot possible in conjunction with EI7C FS. |
Safe positioning functions | – | – | – | SLI |
Other functions | – | – | SBC EDM | SBC EDM |
Safe communication | – | PROFIsafe Safety over EtherCAT® CIP SafetyTM | PROFIsafe Safety over EtherCAT® CIP SafetyTM | PROFIsafe Safety over EtherCAT® CIP SafetyTM |
Safety encoder | – | – | EI7C FS | EI7C FS EK8Z AK8Z EK9Z EK0Z AK0Z |
For more information, refer to the Product manual > chapter Project planning for functional safety.