Connection
Encoder | Inverter connection | Conductor colorWhen using encoder cables from SEW-EURODRIVE | Description |
|---|---|---|---|
MOVILINK® DDI | X16 | – | Coaxial cable |
EI7C FS | X18 | – | Mini IO |
Encoder | Inverter connection | Conductor colorWhen using encoder cables from SEW-EURODRIVE | Description |
|---|---|---|---|
EI7C, | X20:4 | BN | A-track at DI04 |
X20:5 | YE | B-track at DI05 | |
X20:6The C track is only used with EI8C encoders. With the EI7C, this wire remains unused. | GN | C track on DI06 (optional)The C track is only used as an option with EI8C encoders. With the EI7C, this wire remains unused. | |
X10:TF1 | RD | TF+ | |
X10:GND | BU | TF- | |
ExternalEncoder supply via external 24 V voltage supply. | GY | +Ub | |
ExternalEncoder supply via external 24 V voltage supply. | PK | GND |
Encoder | Inverter connection | Conductor colorWhen using encoder cables from SEW-EURODRIVE | Description |
|---|---|---|---|
EI8C | X20:4 | RD | A-track at DI04 |
X20:5 | YE | B-track at DI05 | |
X20:6 | BN | C-track at DI06 (optional) | |
X10:TF1 | GYPK | TF+ | |
X10:GND | RDBU | TF- | |
ExternalEncoder supply via external 24 V voltage supply. | GY | +Ub | |
ExternalEncoder supply via external 24 V voltage supply. | PK | GND |
EncoderThe motor temperature evaluation must be routed separately at the encoder connection cover. | Inverter connection | Conductor colorWhen using encoder cables from SEW-EURODRIVE | Description |
|---|---|---|---|
EK8C | X20:4 | RD | A-track at DI04 |
X20:5 | YE | B-track at DI05 | |
X20:6 | BN | C-track at DI06 (optional) | |
ExternalEncoder supply via external 24 V voltage supply. | GY | +Ub | |
ExternalEncoder supply via external 24 V voltage supply. | PK | GND |
Encoder | Inverter connection | Conductor colorWhen using encoder cables from SEW-EURODRIVE | Description |
|---|---|---|---|
HTL encoderMaximum 56 kHz. | X20:4 | – | A-track at DI04 |
X20:5 | – | B-track at DI05 | |
X20:6 | – | C-track at DI06 (optional) | |
X10:TF1 | – | TF+ | |
X10:GND | – | TF- | |
ExternalEncoder supply via external 24 V voltage supply. | – | +Ub | |
ExternalEncoder supply via external 24 V voltage supply. | – | GND |