Dimension drawings and dimensions

Line filter | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
NF0055-503 | 200 | 50 | 97 | – | 186 | 25 | 5.5 | M4 |
NF0120-503 | 200 | 50 | 97 | – | 186 | 25 | 5.5 | M4 |
NF0220-503 | 230 | 55 | 102 | – | 216 | 30 | 5.5 | M5 |

Line filter | Main dimensions in mm | Mounting dimensions in mm | ||||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
NF0420-513 | 250 | 88 | 97 | 255 | 235 | 60 | 5.5 | M6 |
NF0910-523 | 270 | 97 | 152 | 322 | 255 | 65 | 6.5 | M8 |
NF1800-523 | 380 | 131 | 182 | 464 | 365 | 102 | 6.5 | M10 |

Line filter | Main dimensions in mm | Mounting dimensions in mm | Connection | ||||||
|---|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | c | d | PE | |
NF2700-503 | 462 | 230.5 | 288 | 474 | 447 | 172 | 13 | 6.5 | M12 |

Line filter | Main dimensions in mm | Mounting dimensions in mm | Connection | |||||
|---|---|---|---|---|---|---|---|---|
A | B | C | E | a | b | d | PE | |
NF5400-503 | 540 | 338 | 285 | 500 | 519 | 280 | 8.5 | M12 |
