符合UL认证的安装
提示

按照UL认证的规定,本文献所有的语言版本均以英语和法语(部分)作为下一章内容的标准语言。
Observe the following notes for UL-compliant installation:
Use only tested units with a limited output voltage (Vmax = DC 30 V) and limited output current (Imax = 8 A) as an external DC 24 V voltage source.
更多的信息