Connection to terminal X2_A, X2_B of the open-end cables and with M23 connector

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28123808, 28123743, 28123816, 28123751

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled connector

Without
brake

Three-wire brake
AC 100 – 525 V

(E.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Conductor color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 mm2
2.5 mm2

U/L1

Open end

Motor connection, phase U

U

U

V/L2

Open end

Motor connection, phase V

V

V

W/L3

Open end

Motor connection, phase W

W

W

Green/yellow
1.5 mm2
2.5 mm2

–

Open end

Protective earth connection

PE

PE

Violet
coaxial cable

–

Coaxial cable

MOVILINK® DDI connection

DDI

1

Yellow
1.0 mm2

A

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake-

Brake A

A

Orange
1.0 mm2

B

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 15 (blue)

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake B

B

Pink
1.0 mm2

C

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 13 (red)

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake C

C

Violet
1.0 mm2

D

Open end

ReservedReserved conductors must be isolated and fixed in the connection box.

Brake 14 (white)

Brake+

Brake D

D