DIP switch S3/7 – S3/10: Motor series

Use these DIP switches to select the motor series (motor type).

Motor series

S3/7

S3/8

S3/9

S3/10

Motor series

Motor type

Nominal voltage
Nominal frequency

0

0

0

0

0

DRN..
4-pole

230 V/400 V
50 Hz

1

1

0

0

0

DRN..
4-pole

266 V/460 V
60 Hz

2

0

1

0

0

DRN..
4-pole

Wide-range voltage
50/60 Hz

3

1

1

0

0

DR2S..
4-pole

230 V/400 V
50 Hz

4

0

0

1

0

DR2S..
4-pole

266 V/460 V
60 Hz

5

1

0

1

0

DR2S..
4-pole

Wide-range voltage
50/60 Hz

6

0

1

1

0

MOVIGEAR® classic

400 V
133 Hz

7

1

1

1

0

CM3C
2000 min-1

400 V
133 Hz

8

0

0

0

1

CM3C
3000 min-1

400 V
200 Hz

9

1

0

0

1

CM3C Only for MMF32..
4500 min-1

400 V
300 Hz

10

0

1

0

1

CMP
2000 min-1

400 V
167 Hz

11

1

1

0

1

CMP
3000 min-1

400 V
150/250 Hz

12

0

0

1

1

CMP Only for MMF32..
4500 min-1

400 V
225/375 Hz

13

1

0

1

1

DR2C..
2000 min-1

400 V
–

14

0

1

1

1

DR2C..
3000 min-1

400 V
–

15

1

1

1

1

Reserved

Nominal voltage range for wide-range voltage motors

50 Hz

60 Hz

△

☆

△

☆

220 – 240 V

380 – 420 V

254 – 277 V

440 – 480 V