Cable entries M25

The following figure shows possible connector positions:

Connector

Not together at a position with the connector socket:

Designation

Coding ring/color

Function

Position

X1203_1

Black

AC 400 V connectionX1203_1 connectors can also be ordered separately (i.e. without connector X1203_2).

X or 3

  • X1216
  • X1121
  • X1206
  • X1207
  • X1217
  • X1292

X1203_2

Black

AC 400 V connection

X or 3

  • X2242
  • X2326
  • X2327
  • X2328
  • X2392

X1206

–

AC 400 V connection (IN)X1206 connectors can also be ordered separately (i.e. without connector X2242).

X or 3

  • X1203_1
  • X1121
  • X1207
  • X1216
  • X1217
  • X1292

X2242

–

AC 400 V connection (OUT)

X or 3

  • X1203_2
  • X2326
  • X2327
  • X2328
  • X2392

X1207

Black

AC 400 V connection

X or 3

  • X1203_1
  • X1121
  • X1206
  • X1216
  • X1217
  • X1292

X1216

Black/green

PA hybrid connection (IN)X1216 connectors can also be ordered separately (i.e. without connector X2327).

AC 400 V and DC 24 V backup voltage

X or 3

  • X1203_1
  • X1121
  • X1206
  • X1207
  • X1217
  • X1292

X2327

Black/green

Hybrid connection PA (OUT)

AC 400 V, DC 24 V backup voltage

X or 3

  • X1203_2
  • X2242
  • X2326
  • X2328
  • X2392

X1217

–

PA hybrid connection (IN)X2317 connectors can also be ordered separately (i.e. without connector X2328).

AC 400 V and DC 24 V backup voltage

X or 3

  • X1203_1
  • X1121
  • X1206
  • X1207
  • X1216
  • X1292

X2328

–

Hybrid connection PA (OUT)

AC 400 V and DC 24 V backup voltage

X or 3

  • X1203_2
  • X2242
  • X2326
  • X2327
  • X2392

X1121

Gray/green

PAC hybrid connection (IN)X1121 connectors can also be ordered separately (i.e. without connector X2326).

AC 400 V, DC 24 V backup voltage and Ethernet

X or 3

  • X1203_1
  • X1206
  • X1207
  • X1216
  • X1217
  • X1292

X2326

Gray/green

Hybrid connection PAC (OUT)

AC 400 V, DC 24 V backup voltage and Ethernet4)

X or 3

  • X1203_2
  • X2242
  • X2327
  • X2328
  • X2392

X1292

Gray/yellow

Hybrid connection PSC (IN)

AC 400 V, STO and Ethernet

3

  • X1203_1
  • X1121
  • X1206
  • X1207
  • X1216
  • X1217

X2392

Gray/yellow

Hybrid connection PSC (OUT)

AC 400 V, STO Ethernet

3

  • X1203_2
  • X2242
  • X2326
  • X2327
  • X2328

X2041

Brown

Connection for motors without digital interface

X or 3

  • X2104

X2104

–

Connection for motors with digital interface

(MOVILINK® DDI)

X or 3

  • X2041