Safety subfunctions without encoder evaluation

 

Characteristic values

EN 62061/EN 61800-5-2

EN ISO 13849-1

Tested safety class/standard basis

SIL 3

PL e

Probability of dangerous failure per hour (PFHD value)

4.5 × 10-9 1/h

Mission time/service life

20 years, after which the component must be replaced with a new one.

Proof test interval

20 years

–

Safe state

Value "0" for all safe F-DO process values (output disabled)

Safety subfunction

  • STO, SS1-t, SBC
  • Safe digital inputs/outputs
  • Safe communication

INFORMATION

In the case of single-pole wiring of the safe digital inputs/outputs, the feasible safety integrity level pursuant to EN 62061/EN 61800-5-2 is reduced to SIL 2 or the performance level pursuant to EN ISO 13849-1 is reduced to PL d. Continue to observe the installation requirements.
When the F‑DO0x outputs are used in the single-channel, sourcing output connection variant, the PFH value increases to 5.3 × 10−9 1/h.