Lower mounting plate

BMK | Designation | Part number | Comment |
|---|---|---|---|
F100 | MRCD prog. for ESS | 28297245 |
|
L1 | DC link choke ZK135-0006 | 18000274 |
|
F23 | T2A fuse | 25783068 |
|
I/O block | OCE 12C | 25664484 | SEW I/O modules: Standard temperature variant: 0 °C to 40 °C High temperature variant: 0 °C to 50 °C |
OAI45C | 28211987 | ||
OPV81C | 28211847 | ||
ODI81C | 28211936 | ||
ODO81C | 28211944 | ||
Bus coupler | 29659833 | Phoenix Contact I/O modules: Low temperature variant: -30 °C to 10 °C Broad temperature variant: -25 °C to 40 °C
| |
AXL F RTD8 1F (PT100) | 29659825 | ||
DI16/1 DO8/2 | 29659817 | ||
Protection cap | 29659809 | ||
K10.0 – K10.3 | Coupling relay 48.P3 – 10A | 25783076 |
|
K10.4 | Coupling relay 39.11 – 6A | 25783084 |
|
F10/X2 | Discharge connection unit, standard variant | 28265815 |
|
F10/X2 | Discharge connection unit, UL variant | 28311213 |
|
F10 | Fuse-link for UL variant | 29720869 |
|
