Upper mounting plate

BMK | Designation | Part number | Comment |
|---|---|---|---|
K1 – K3 | Contactor C310A7300 24I-V | 25691953 |
|
F3 | Measuring cable fuse 4 A | 08003491 |
|
F3 | Fuse holder | 13292196 |
|
F2 | Subfuse 32 A | 25783130 |
|
F2 | Fuse holder | 25783149 |
|
Q1 | Disconnector | 29721008 |
|
Q1.1 – Q1.2 | Contact element UL variant | 29721016 | Mounted on Q1 |
Q1.1 – Q1.2 | Contact element CE variant | 29704545 | Mounted on Q1 |
F1 | Main fuse with fuse-link 250 A | 25783122 | ESS – R2 |
F1 | Main fuse with fuse-link 315 A | 25783114 | ESS – R3 |
