Temperature variants

All temperature variants are available for models ESS-R2, ESS-R3, and ESS-R3 double cabinet. Based on the design, the different temperature variants offer corresponding thermal concepts.

Design

Temperature range

Climate concept

Supply

Standard temperature

0 to +40 °C

Fan

Internal

High temperature

0 to +50 °C

Cooling unit

External, AC 380 – 480 V 2ph

Low temperature

-30 °C to +10 °C

Heater

External, AC 230 V 1ph (CE)/AC 115 V 1ph (UL)

Broad temperature

-25 to +40 °C

Fan

Internal

INFORMATION

Unless otherwise specified, the descriptions always refer to the standard temperature and broad temperature variants.