X2328: AC 400 V device supply and 24 V backup voltage, output
The following table provides information about this connection:
Function |
|---|
AC 400 V device supply and 24 V backup voltage (OUT) |
Connection type |
|---|
S15-Power, female, connector with union nut (Line loop-through current max. 16 A) |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 (OUT) |
2 | L2 | Line connection, phase L2 (OUT) |
3 | L3 | Line connection, phase L3 (OUT) |
PE | PE | Protective earth connection |
A | +24 V | DC 24 V output for backup mode (OUT) |
B | 0V24 | 0V24 reference potential for backup mode (OUT) |
The connector cannot be aligned. You should therefore check whether angled mating connectors can be used.
Additional information

