Type designation of the MOVIONE® drive unit
The following table shows an example for the type designation of the drive unit.
R | Gear unit series R = Primary gear unit |
57 | Gear unit size |
DRN | Product family DRN = Asynchronous motor of the DRN.. series DR2C = DR2C.. series energy-efficient motor |
80 | Motor size 71, 80, 90 for MOVIONE® with DRN.. motor 71, 80 for MOVIONE® with DR2C.. motor |
S | Motor length S, MK, MS, M, L for MOVIONE® with DRN.. motor MK, MS, M for MOVIONE® with DR2C.. motor |
A | Motor type (only for DR2C.. motor) A = IPM motor |
R | Power label (only for DR2C.. motor) R = power reduced |
4 | Number of poles 4 = 4-pole motor |
/ | |
BE1 | Brake BE03 = E03 brake BE05 = E05 brake BE1 = BE1 brake BE2 = BE2 brake BE3 = BE3 brake |
HF
| Brake options HF = Manual brake release, lockable HR = Manual brake release, automatic disengaging function |
/ | |
MVO | Inverters MVO = MOVIONE® inverter |
/ | |
IV | Connection type IV = Connector at the connection box |
/ | |
BW1 | Options BW1 = Integrated BW 1 braking resistor |