Process input data

Byte

Bit

Name

Value

Description

0

0

STO

0

STO is not active. Safe disconnection of the drive is not active.

1

STO signals "STO active" status. All outputs parameterized to STO are disabled.

1

Reserve

 

 

2

Reserve

 

 

3

Input data valid

0

At least one of the F-DI process values sends a substitute value.

1

All process values of the F-DI contain actual values.

4

Reserve

 

 

5

Reserve

 

 

6

Warning

0

No acknowledgment.

1

At least one warning in the safety option is active.

7

Fault status

0

The safety option is in error-free operation.

1

There is at least one error in the safety option.

1

0

F-DI00

0

F‑DI00 process value: "low" or error.

1

F‑DI00 process value: "high".

1

Reserve

2

Reserve

 

 

3

Reserve

4

Reserve

 

 

5

Reserve

 

 

6

Reserve

 

 

7

Not accepted

0

Device accepted.

1

Device not accepted.

2

0

Reserve

 

 

1

Reserve

 

 

2

SSX1

0

SSx1 not active or limit value violation/error.

1

SSx1 is active.

3

Reserve

 

 

4

Reserve

 

 

5

Reserve

 

 

6

Reserve

 

 

7

Reserve

3

0

Reserve

1

Reserve

2

Reserve

 

 

3

Reserve

 

 

4

Reserve

 

 

5

Reserve

 

 

6

Reserve

 

 

7

Reserve

4

0

Reserve

1

Reserve

2

Reserve

 

 

3

Reserve

 

 

4

Reserve

 

 

5

Reserve

 

 

6

Reserve

 

 

7

Reserve

5

0

Reserve

1

Reserve

2

Reserve

 

 

3

Reserve

 

 

4

Reserve

 

 

5

Reserve

 

 

6

Reserve

 

 

7

Reserve