Muting safe process output data (muting F-PO)

WARNING

The active "Muting F-PO" function deactivates the safety sub-functions. This can cause the system to start up immediately.
Death or serious injury.
- Before activating the "Muting F-PO" function, the user must take organizational measures for the protection of personnel and machinery.
- The "Muting F-PA" function must be activated by the machine operator.
The "Muting safe process output data" function is activated by starting the emergency mode with the keypad. The activated "Muting F-PO" function is signaled on the LED F-ERR by rapid yellow flashing. The "Muting F-PO" function has the following effects:
- Opening of the internal safe digital output F-DO_STO is suppressed due to the substitute values of the F-PO data.
- The fault responses of all safety sub-functions are suppressed.
The "Muting F-PO" function is automatically terminated in the following cases:
- Another error is present or has been detected.
- An error is acknowledged.
- 1 to 60 minutes after activation via the keypad. This time period is adjusted via the Maximum muting time parameter.
- 5 minutes after activation via emergency mode.
- Connection to the keypad is interrupted if the "Muting F-PO" function was activated using the keypad.
After automatic deactivation of the "Muting F-PO" function, all sources must revoke their activation prior to a new activation of the function.
Every time the "Muting F-PO" function finishes, the start inhibit is activated.
The "Muting F-PO" function can be started again despite active start inhibit. The start inhibit is canceled by an active function "muting F-PO". The error message E-46.50 (warning safety option) on the device remains active.